??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22380.0630 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins, self-locking
Bill of material
22380.0630 Ball Lock Pins, self-locking
BESTNR
Ref. No.
22380.0630
MAT
Material
Stainless steel 1.4542
D1
10 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
D2
12.0 mm
D3
23.0 mm
D4
27.6 mm
L2
9.6 mm
L3
31.2 mm
L4
33.1 mm
L5
18.0 mm
H11
Locating hole H11
10
SG
shearing resistance, double, min.
60 kN
G
Weight
81 g
K
Ball Ø
4.000 mm
Embedded user actions